27V Open-Drain Hall Effect Latch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH3713Q/AH3714Q/AH3715Q/AH3716Q/AH3717Q is an AECQ100 qualified high-voltage, high-sensitivity Hall-effect latch IC designed for brushless DC-motor commutation speed measurement, angular or linear encoders and position sensors in automotive applications. To support a wide range of demanding applications, the design is optimized to operate over the supply range of 3.0V to 27V. With chopper-stabilized architecture and an internal bandgap regulator to provide temperature compensated supply for internal circuits, the device provides a reliable solution over the whole operating range. For robustness and protection, the device has a reverse blocking diode with a Zener clamp on the supply. The output has an overcurrent limit and a Zener clamp.
The single, open-drain output can be switched on with South pole of sufficient strength and switched off with North pole of sufficient strength. When the magnetic flux density (B) perpendicular to the package is larger than the operate point (BOP) the output is switched on (pulled low). The output is held latched until magnetic flux density reverses and becomes lower than the release point (BRP).
The magnetic operating and release polarity is opposite for SOT23 (Type S) and SC59 packages. SOT23 (Type S) and SIP-3 (Bulk Pack) packages will require South pole to the part marking side to operate while SC59 will require South pole to the non part-marking side.
Compliance(Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Type | Latch |
Outputs | Single |
Output Type | Open Drain |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High-Z |
Operating Voltage (V) | 3 to 27 |
Average Supply Current (mA) | 2.8 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 110 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 140 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 170 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | -170 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | -140 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | -110 |
Output Current Capability (mA) | 280 |
Operating Ambient Temperature (°C) | -40 to 150 |