NRND = Not Recommended for New Design
Alternative Part: AH3724
High Temperature High Sensitivity Hall Effect Latch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AH372 is a single-digital-output Hall-Effect latch sensor with internal pull-up resistor for high temperature operation. The device includes an on-chip Hall voltage generator for magnetic sensing, an amplifier to amplify Hall voltage, and a comparator to provide switching hysteresis for noise rejection, and an output driver with a pull-up resistor. An internal band-gap regulator provides a temperature compensated supply voltage for internal circuits and allows a wide operating supply range.
When the magnetic flux density (B) perpendicular to the package is larger than operation point (BOP), output is switched on (OUT pin is pulled low). The output state is held on until a magnetic flux density reversal falls below BRP. When B is less than BRP, the output is switched off.
The AH372 is available in SIP-3 (Ammo Pack), SIP-3 (Bulk Pack), SC59 and SOT23 packages.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Average Supply Current (µA) | 2 |
Operating Ambient Temperature (°C) | -40 to 125 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 60 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | 5 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | 30 |
Operating Voltage (V) | 2.2 to 20 |
Output Current Capability (mA) | 25 |
Output Type | Single, Internal Pull-Up Resistor, Active Low |
AEC Qualified | No |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | 5 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | 60 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | 30 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2698 | 2024-10-09 | 2025-04-09 | Product End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |