Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH9281/82 is a one-chip solution for driving two-coil brushless DC motors and fans. Based on the advanced CDMOS process, the IC contains a Hall-effect sensor, dynamic offset correction and powerful output drivers with 1200mA peak output current capability. Specially designed for driving large fans, the device is optimized for low start-up voltage. Frequency Generator or Rotation Detection is available. The open drain output makes easier the connectivity with any external interface such as hardware monitoring or Super I/O IC.
Average OutputDrive Current (mA) | 600 |
---|---|
Frequency Generator (FG) and Rotation Detect | FG |
Lock Detect, Shut-Down and Auto Start | Yes |
Operating Ambient Temperature (°C) | -40 to 15 |
Operating Point Bop Gauss (Max) | 50 |
Operating Point Bop Gauss (Min) | - |
Operating Point Bop Gauss (Typ) | 25 |
Operating Voltage (V) | 2.5 to 16 |
Peak Output Current (mA) | 1200 |
Release Point Brp Gauss (Max) | - |
Release Point Brp Gauss (Min) | -50 |
Release Point Brp Gauss (Typ) | -25 |
SupplyCurrent (mA) | 4 |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 1.7 @ 12V |
Typical Zener Breakdown Voltage (V) | 35 |