NRND = Not Recommended for New Design
OFFLINE, SINGLE STAGE FLYBACK AND BUCK-BOOST CONTROLLER,WITH MULTIPLE DIMMING INTERFACES FOR LED DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL1663R is a high performance single stage Flyback and Buck-boost controller, targeting dimmable LED lighting application. It is a primary side regulation (PSR) controller which can provide accurate constant current (CC) regulation without optocoupler and secondary control circuitry. It is operating at BCM mode which results in good EMI and efficiency, and keeps high PF and low total harmonic distortion (THD) under universal input voltage.
The AL1663R can support multiple dimming modes. When a 0.3 to 2.4V DC signal is applied on APWM pin, the device will operate in analog dimming mode. When a digital signal is applied on APWM pin, the device works at PWM dimming mode.
The AL1663R features low start-up current and low operation current. It integrates multiple protections including over voltage, short circuit, over current and over temperature protection.
The AL1663R is available in SO-8 package.
Accuracy (%) | 6 |
---|---|
Dimming | PWM, PWM to DC, and Analog |
Efficiency (%) | 85 |
Frequency (kHz) | 150 |
LED Current (mA) | N/A |
Maximum DC VDD (VDC) | 30 |
Maximum Input AC Voltage (VAC) | 305 |
Minimum Input AC Voltage (VAC) | 85 |
SupplyCurrent (mA) | 1 |
Temperature Range (°C) | -40 to 105 |