NRND = Not Recommended for New Design
SINGLE STAGE DIMMABLE BUCK CONVERTER WITH 600V/4A MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL1672 is a high performance single stage Buck convertor, targeting dimmable LED lighting application. It is operating at BCM mode which results in good EMI and efficiency.
The AL1672 can support multiple dimming modes. When a 0.3~2.4V DC signal is applied on APWM pin, the device will operate in analog dimming mode. When a digital signal is applied on APWM pin, the device works at PWM dimming mode.
The AL1672 features low start-up current and low operation current. It integrates multiple protections including over voltage, short circuit, over current and over temperature protection. It also integrates 600V/4A high voltage MOSFET.
The AL1672 is available in SO-8EP package.
Accuracy (%) | 3 |
---|---|
Dimming | PWM, Analog |
Efficiency (%) | 85 |
Frequency (kHz) | 150 |
LED Current (mA) | N/A |
Maximum DC VDD (VDC) | 30 |
Maximum Input AC Voltage (VAC) | 265 |
Minimum Input AC Voltage (VAC) | 85 |
SupplyCurrent (mA) | N/A |
Temperature Range (°C) | -40 to 150 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2519 | 2021-05-20 | 2021-11-20 | Device End of Life (EOL) |