Diodes Incorporated — Analog and discrete power solutions
SO 7

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-7.png
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to High-Voltage Off-Line LED Drivers

AL1692

High PF, Offline Dimmable LED Controller & Driver with Internal High-Voltage MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL1692 is a high performance, high power factor, high efficiency, and high current precision buck-boost and flyback dimmable LED controller/drivers for triac dimmable LED lamp applications. The AL1692 topology provides an accurate output current over wide line and load regulation. The wide switching frequency operates at boundary conduction mode (BCM) to ease EMI/EMC design and testing, to meet the latest regulatory standards.

The AL1692 controller with external MOSFET can support higher output power application, up to 25W. The AL1692 LED drivers have AL1692-30BA with 400V/3A and AL1692-20C with 600V/2A MOSFET. The AL1692 platform solutions can cover both 120Vac and 230Vac applications. The AL1692 has the built-in thermal fold-back protection trigger point to automatically reduce output current. Other protection features enhance LED lighting system's safety and reliability.

The AL1692 dimming curve is compliant with the NEMA SSL6 standard. The AL1692 applies to a wide range of dimmers, including leading edge and trailing edge dimmer, to achieve deep dimming down to 1%.

The AL1692 controller is available in SO-8 package. The Integrated MOSFET version AL1692-30BA and AL1692-20C are available in SO-7 package.

Application(s)

  • Mains Dimmable LED Lamps
  • Offline LED Power Supply Driver

Feature(s)

  • Tight Current Sense Tolerance : ±3%
  • Low Startup Current: 100µA Typical
  • Low Operation Current: 210µA (Switching Frequency at 4kHz)
  • Single Winding Inductor
  • Wide Range of Dimmer Compatibility
  • For Controller Power can Drive up to 25W
  • For MOSFET Options : 400V/3A and 600V/2A
  • NEMA SSL6 Dimming Curve Compliant
  • Internal Protections
    • Under Voltage Lockout (UVLO)
    • Leading-Edge Blanking (LEB)
    • Cycle-by-cycle Over Current Protection (OCP)
    • Output Open/Short Protection (OVP/OSP)
    • Thermal Foldback Protection (TFP)
    • Over-Temperature Protection (OTP)
  • SO-8 (Controller) and SO-7 (With MOSFET) Package
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Product Specifications

Product Parameters

Minimum Input AC Voltage (VAC) 85
Maximum Input AC Voltage (VAC) 265
Maximum DC VDD (VDC) 18
LED Current (mA) N/A
Frequency (kHz) 200
Accuracy (%) 3 %
Efficiency (%) 85 %
Dimming Triac
SupplyCurrent (mA) 0.17 mA
Temperature Range (°C) -40 to 105 °C

Related Content

Packages

Applications

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)
PCN-2304 2018-01-05 2018-04-05 Additional Qualified Fab Source for MOSFET Devices and BOM (Bill of Materials) on Selected Devices