Diodes Incorporated — Analog and discrete power solutions
SO 7

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-7.png
Back to High-Voltage Off-Line LED Drivers

AL1692K

Triac Dimmable LED Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ AL1692K is a high-performance, high-power factor, high-efficiency, and high-current precision Boost, Buck-Boost, and Flyback dimmable LED driver. The device is suited for TRIAC-dimmable LED lamp applications and provides an accurate output current over wide line and load regulation. It achieves higher than 90% efficiency by using a Boost topology to meet the latest high-efficiency requirements. The wide switching frequency operates at boundary conduction mode (BCM) to ease EMI/EMC design and testing. 

The AL1692K LED driver integrates a 600V/2A high-voltage MOSFET. It can cover both 120Vac and 230Vac TRIAC-dimmable applications without the need for an external high-voltage MOSFET, which reduces system bill-of-materials (BOM) cost. The AL1692K has built-in thermal fold-back protection to automatically reduce output current. Other protection features also enhance LED lighting system's safety and reliability. 

The device’s TRIAC dimming curve is compliant with the NEMA SSL6 standard and applies to a wide range of leading and trailing edge dimmers, achieving a deep dim down to 1%. 

The AL1692K is available in the SO-7 package.

Feature(s)

  • High Efficiency > 90% (Boost Topology)
  • Tight Current Sense Tolerance: ± 3%
  • Low Startup Current: 100µA Typical
  • Low Operation Current: 210µA (Switching Frequency at 4kHz)
  • Single Winding Inductor
  • Wide Range of TRIAC Dimmer Compatibility
  • Integration of 600V/2A MOSFET
  • NEMA SSL6 Dimming Curve Compliant
  • Internal Protections
    • Undervoltage Lockout (UVLO)
    • Leading-Edge Blanking (LEB)
    • Cycle-By-Cycle Overcurrent Protection (OCP)
    • Output Open/Short Protection (OVP/OSP)
    • Thermal Foldback Protection (TFP)
    • Overtemperature Protection (OTP)
  • SO-7 Package
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • Mains TRIAC-dimmable LED lamps
  • Offline LED power supply drivers

Product Specifications

Product Parameters

Minimum Input AC Voltage (VAC) 85
Maximum Input AC Voltage (VAC) 305
Maximum DC VDD (VDC) 15.4
LED Current (mA) 300
Frequency (kHz) 200
Accuracy (%) 3 %
Efficiency (%) 90 %
Dimming Triac
SupplyCurrent (mA) 0.21 mA
Temperature Range (°C) -40 to 105 °C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf