Alternative Part: AL3069
Four-Channel Current Source Boost LED Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL3065 is a high efficiency 4-channel boost controller for WLED backlight applications. It operates over a wide input voltage ranged from 4.5V to 33V.
The current of the 4 channels is simply programmed from 20mA to 400mA with an external resistor. The current match between any channel is ±1.5% (typical). Its operating frequency can be adjusted from 0.1MHz to 1MHz. The AL3065 can support three dimming modes: direct PWM dimming, PWM to analog dimming and DC to analog dimming.
Robust protection features include cycle by cycle current limit, softstart, UVLO, programmable OVP, OTP, open/short LED protection, Schottky Diode Short and Open Protection, Inductor Short-Circuit Protection and VOUT Short protection.
The IC is available in SO-16 package.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Dimming | PWM, DC and PWM to DC |
Efficiency (%) | 95 |
Function | Boost Controller with 4- Channel Current Sink |
MaximumInput Voltage (V) | 33 |
Maximum Output Current per Channel | 400 |
Maximum Output Voltage (V) | 60 |
MinimumInput Voltage (V) | 4.5 |
Number of Regulated Output Channels | 4 |
OperatingTemperatureRange (°C) | -45 to 85 |
OVP | Yes |
AEC Qualified | No |
Quiescent Current (µA) | 3 |
Soft Start | Yes |
Standby Quiescent Current (µA) | 1 |
SW RDS(ON) | External MOSFET |
Switching Frequency (MHz) | ADJ 0.1 to 1 |
Typical Overcurrent Protection Current | 540/RCS |
VFB | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2567 | 2022-03-30 | 2022-09-30 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |