Alternative Part: AL3069
Boost Controller With 4-Channel High Percision Current Source
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL3065A is a high level of integration boost controller with 4-channel for WLED backlight applications. It operates over a wide input voltage ranged from 4.5V to 33V.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Dimming | DC to Analog, PWM |
Efficiency (%) | N/A |
Function | Boost Controller with 4- Channel Current Sink |
MaximumInput Voltage (V) | 33 |
Maximum Output Current per Channel | 400 |
Maximum Output Voltage (V) | 60 |
MinimumInput Voltage (V) | 4.5 |
Number of Regulated Output Channels | 4 |
OperatingTemperatureRange (°C) | -40 to 105 |
OVP | Yes |
AEC Qualified | No |
Quiescent Current (µA) | 3 |
Soft Start | Yes |
Standby Quiescent Current (µA) | N/A |
SW RDS(ON) | External MOSFET |
Switching Frequency (MHz) | 1000 |
Typical Overcurrent Protection Current | 55 |
VFB | N/A |