HIGH PERFORMANCE BOOST LED CONTROLLER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL3353 is a highly integrated and cost effective Light Emitting Diode (LED) controller optimized for LCD monitor and LCD TV backlighting application. It provides a high performance LED backlight solution with low BOM cost.
The AL3353 contains a PWM boost driver which uses current mode control and fixed frequency operation to regulate the LED current.The LED current is sensed through an external current sense resistor.The voltage across the sensing resistor is compared with reference level of 400mV, the error is amplified to control the pulse width of the power switch thus to regulate the current flowing the LED.
The AL3353 offers PWM to analog dimming mode for a wide range of dimming control.
The AL3353 has comprehensive protection features and it is available in the SO-8 package.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Function | Boost LED Driver-Controller |
MinimumInput Voltage (V) | 9 V |
MaximumInput Voltage (V) | 40 V |
Maximum Output Voltage (V) | External MOSFET V |
Number of Regulated Output Channels | 1 |
Maximum Output Current per Channel | External MOSFET mA |
Typical Overcurrent Protection Current | 500/RCS mA |
Switching Frequency (MHz) | 0.12 MHz |
Efficiency (%) | 94 % |
Quiescent Current (µA) | 2 mA |
Standby Quiescent Current (µA) | 130 µA |
SW RDS(ON) | External MOSFET Ω |
Dimming | PWM to Analog |
OVP | Yes |
Soft Start | Yes |
VFB | 0.4 V |
OperatingTemperatureRange (°C) | -40 to 105 °C |