100V Adjustable Current Sink Linear LED Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | 3.5 V |
Maximum Supply Voltage (V) | 100 V |
Maximum VOUT (V) | 100 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | 560 mV |
Output Current (mA) | 350 mA |
Channel Max. Output Current (mA) | 350 mA |
Accuracy (%) | N/A % |
Dimming | PWM |
Temperature Range (°C) | -40 to 125 °C |