100V, ADJUSTABLE CURRENT SINK LINEAR LED DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL5801 combines a 100V N-channel MOSFET with a prebiased NPN transistor to make a simple, small footprint LED driver. The LED current is set by an external resistor connected from REXT pin (4) to GND pin (6). The internal pre-biased transistor develops approximately 0.56V across the external resistor. The AL5801 open-drain output can operate from 1.1V to 100V enabling it to operate 5V to 100V power supplies without additional components. PWM dimming of the LED current can be achieved by driving the BIAS pin (1) with an external, open-collector NPN transistor or open-drain N-channel MOSFET. The AL5801 is available in a SOT26 package and is ideal for driving LED currents up to 350mA.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | 5 V |
Maximum Supply Voltage (V) | 100 V |
Maximum VOUT (V) | 100 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | 560 mV |
Output Current (mA) | 350 mA |
Channel Max. Output Current (mA) | 350 mA |
Accuracy (%) | 10 % |
Dimming | PWM |
Temperature Range (°C) | -40 to 125 °C |