Automotive Compliant 60V LED Linear Dimmable LED Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL5814Q is an 8-terminal adjustable linear LED controller offering excellent temperature stability and output current capability. It works with a wide-input voltage range from 4.5V to 60V. With an external LED driving power device, its internal power dissipation is minimized compared with traditional linear LED drivers. This makes it ideal for medium-to-high current automotive LED lighting applications.
The AL5814Q has internal output drive capability up to 15mA, which enables it to drive external bipolar transistors or MOSFETs. It also provides the capability to drive longer LED chains with low dropout voltage and multiple LED channels.
VSET pin is used to directly set output current feedback level. Using a resistor divider between REF pin and VSET pin, the output current can be set. Additionally, the use of an NTC resistor allows the creation of an accurate and configurable thermal fold-back behavior.
The AL5814Q provides an LED-open detection feature through its VFAULT pin. If VFAULT is brought lower than 2.5V (by any one of the multiple LED channels going open), the AL5814Q’s output goes low turning off the external transistors. The device recovers when the open condition is removed. This ability of VFAULT to turn off the external transistors also allows PWM dimming of the LED current by adding PWM control signal on VFAULT pin.
AL5814Q is available in the thermally enhanced MSOP-8EP package and is automotive-compliant, qualified to AEC-Q100 Grade 1, supporting PPAP documentation.
• Qualified to AEC-Q100 Grade 1
• Wide Input Voltage Range from 4.5V to 60V
• Configurable LED Current Setting
• 5% Reference Voltage Tolerance Across Operating Temperature
• Low Temperature Drift
• 15mA Output Drive Capability for MOSFET or Bipolar Transistor
• LED Open Protection Detected by VFAULT Pin
• PWM Dimming Realized Through VFAULT Pin
• LED Thermal Foldback Configured by VSET
• Overtemperature Protection (OTP)
• Input Undervoltage Lockout
• Automotive Rear Lamps
• Automotive Interior Lamps
• Automotive Instrumentation Illumination
• Automotive Position Lamps
• Automotive License Plate Illumination
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Topology | Linear Controller |
Minimum Supply Voltage (V) | 4.5 V |
Maximum Supply Voltage (V) | 60 V |
Maximum VOUT (V) | 60 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | ADJ (400) mV |
Output Current (mA) | 15 mA |
Channel Max. Output Current (mA) | EXT BJT/MOS mA |
Accuracy (%) | 5 % |
Dimming | PWM |
Temperature Range (°C) | -40 to 125 °C |