Transition Mode PFC LED Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL6562A is a current mode Power Factor Correction Controller and is designed for operating in Transition Mode. With a superior linear performance multiplier, it ensures the device operates over a wide input voltage range with superior THD (Total Harmonics Distortion). The output voltage is controlled by means of an error amplifier and a precise (1% @ TJ = +25°C) internal voltage reference.
The AL6562A is designed to meet stringent energy-saving standards with low start-up current, and can operate with low current consumption when entering stand-by mode.
OVP circuitry increases system robustness, allowing the device to withstand transient caused at start-up and during load-disconnects.
Minimum Input AC Voltage (VAC) | 85 |
---|---|
Maximum Input AC Voltage (VAC) | 305 |
Maximum DC VDD (VDC) | 24 |
LED Current (mA) | External MOSFET |
Frequency (kHz) | N/A |
Accuracy (%) | 1.5 % |
Efficiency (%) | 90 % |
Dimming | N/A |
SupplyCurrent (mA) | 3.5 mA |
Temperature Range (°C) | -40 to 125 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |