Diodes Incorporated — Analog and discrete power solutions
Back to Linear LED Drivers

AL8400Q

LINEAR LED DRIVER-CONTROLLER with 200mV CURRENT SENSE VOLTAGE and AUTOMOTIVE GRADE

Evaluation Board User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL8400 is a 5-terminal adjustable Linear LED driver-controller offering excellent temperature stability and output handling capability. The AL8400 simplifies the design of linear and isolated LED drivers. With its low 200mV current sense FB pin, it controls the regulation of LED current with minimal power dissipation when compared to traditional linear LED drivers. This makes it ideal for medium to high current LED driving.

The AL8400 open-collector output can operate from 0.2V to 18V enabling it to drive external MOSFET and Bipolar transistors. This enables the MOSFET and Bipolar selection to be optimized for the chosen application. It also provides the capability to drive longer LED chains, by tapping VCC from the chain, where the chain voltage may exceed 18V.

It is available in the space saving low profile SOT353 package.

The AL8400Q is Automotive Grade and is AEC-Q100 Grade 1 qualified.

Feature(s)

  • Low Reference Voltage (VFB = 0.2V) 
  • -40 to +125°C Temperature Range 
  • 3% Reference Voltage Tolerance at +25°C 
  • Low Temperature Drift 
  • 0.2V to 18V Open-Collector Output 
  • High Power Supply Rejection:
  • (> 45dB at 300kHz) 
  • AL8400QSE-7 Automotive Grade qualified to AEC-Q100 Grade 1
  • SOT353: Available in “Green” Molding Compound (No Br, Sb) 
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Isolated Offline LED Lamps 
  • Linear LED Driver 
  • LED Signs 
  • Instrumentation Illumination 

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Automotive
Topology Linear Controller
Minimum Supply Voltage (V) 2 V
Maximum Supply Voltage (V) 18 V
Maximum VOUT (V) 18 V
Number of Channels 1
LED Current Sense Voltage (mV) 200 mV
Output Current (mA) 15 mA
Channel Max. Output Current (mA) Ext Transistor mA
Accuracy (%) 3 %
Dimming Ext
Temperature Range (°C) -40 to 125 °C

Related Content

Packages

Technical Documents

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf