Diodes Incorporated — Analog and discrete power solutions
MSOP-8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

MSOP-8EP-3D-image.png
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT25.png
Back to Inactve Datasheet Archive

AL8807 (Chinese Version) (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

AL8807 是一款降压直流/直流转换器,能以恒流驱动发光二极
管 (LED)。这款器件可因应 LED 的正向电压,驱动多至 9 个
来自 6V 至 36V 电压源的串联 LED。串联连接的 LED 可提供
相同的 LED 电流,实现统一的亮度和避免设置镇流管电阻器
的需要。AL8807 的交换效率高至 1MHz,升降时间都得到控
制,可减少电磁干扰。这种特性让设计员可以使用小型的外部
元件,从而减少所需的印刷电路板面积。 
 
AL8807的最大输出电流通过连接于 VIN和 SET输入接脚之间
的外部电阻器来设定。调光功能可通过把直流电压或脉冲宽度
调制 (PWM) 信号引入 CTRL 输入接脚来实现。CTRL 中的输
出 MOSFET 以 0.4V 或以下的输入电输来关掉,有效简化
PWM 调光。 
 

Feature(s)

• LED驱动电流高至1.3A (MSOP-8EP) 
• 精度大于5% 
• 效率高至96% 
• 交换速度得到最佳控制 
• 操作输入电压介于6V和36V之间 
• 用于调光控制的脉冲宽度调制/直流输入 
• 内置输出开路保护电路 
• 无铅、符合欧盟Rohs标准(见注1和2) 
• 无卤素和锑的属 “绿色”产品(见注3) 

 

Application(s)

  • MR16灯 
  • 通用照明灯 
  • 12V功率 LED灯 
  • 24V功率 LED灯

Product Specifications

Product Parameters

AEC-Q100 Grade No
Compliance (Only Automotive supports PPAP) AL8807Q
Dimming (Analog) Yes
Dimming (PWM) Yes
Efficiency (%) 98
LED Current Accuracy (%) 5
MaximumInput Voltage (V) 36
Maximum LED Current (A) 1.3
Maximum Output Voltage (V) 36
MinimumInput Voltage (V) 6
OperatingTemperatureRange  (°C) -40 to 125
AEC Qualified Yes
Sense/Feedback Voltage (mV) 100
Switching Frequency Maximum (kHz) 1000
Topologies (Boost) No
Topologies (Buck-Boost) No
Topologies (Buck) Yes

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf