NRND = Not Recommended for New Design
Alternative Parts: AL8860Q, AL8861Q
HIGH EFFICIENCY LOW 30V 1.3A AUTOMOTIVE COMPLIANT BUCK LED DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC-Q100 Grade | 1 |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Dimming | Yes |
Dimming (Analog) | Yes |
Dimming (PWM) | Yes |
Efficiency (%) | 95 |
LED Current Accuracy (%) | 5 |
MaximumInput Voltage (V) | 30 |
Maximum LED Current (A) | 1.3 |
Maximum Output Voltage (V) | 30 |
MinimumInput Voltage (V) | 6 |
OperatingTemperatureRange (°C) | -40 to 125 |
Compliance (Only Automotive supports PPAP) | Yes |
Preset LED Current (A) | N/A |
AEC Qualified | Yes |
Sense/Feedback Voltage (mV) | 100 |
Switching Frequency Maximum (kHz) | 1000 |
Topologies (Boost) | No |
Topologies (Buck-Boost) | No |
Topologies (Buck) | Yes |
Topology | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2521 | 2021-05-27 | 2021-08-27 | Qualified Additional Bill of Materials (BOM) - Automotive |