50V, 2A BOOST LED DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL8822 is a boost converter that delivers an accurate constant current for MR16 and similar LED Lamps. With proprietary control scheme, the LED driver is compatible with many commonly used electronic transformers and provides designs with High Power Factor (PF) and low Total Harmonic Distortion (THD) for these applications. The operation frequency is up to 1MHz that allows the use of a small size inductor. With the package of SO-8EP, the AL8822 has small package size, small thermal resistance and can be used for wide range of output power. The driver can be used for dimmable MR16 application and can be compatible with leading-edge dimmer and trailing-edge dimmer.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Topologies (Buck) | No |
Topologies (Buck-Boost) | No |
Topologies (Boost) | Yes |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 5 |
Maximum Input Voltage (V) | 36 |
Maximum Output Voltage (V) | 50 |
Maximum LED Current (A) | 2 |
LED Current Accuracy (%) | 3 |
Switching Frequency Maximum (kHz) | 1000 |
Dimming (PWM) | No |
Dimming (Analog) | No |
Efficiency (%) | 97 |
Operating Temperature Range (°C) | -40 to 105 |
Sense/Feedback Voltage (mV) | 100 |
AEC-Q100 Grade | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2366 | 2018-09-19 | 2018-12-19 | Qualification of Additional Bill of Materials (BOM), Fab Source, A/T Site and Top Marking Change on Select Product |