NRND = Not Recommended for New Design
MR16 SINGLE BOOST LED CONTROLLER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL8823 is a boost controller that delivers an accurate constant current for MR16, AR111 and similar LED Lamps. With proprietary control scheme, the LED driver is compatible with many commonly used electronic transformers and provides designs with High Power Factor (PF) and low Total Harmonic Distortion (THD) for these applications. The operation frequency is up to 1MHz that allows the use of small size inductor. With external MOS, the AL8823 can be used for wide range of output powers.
AEC Qualified | No |
---|---|
AEC-Q100 Grade | No |
Compliance (Only Automotive supports PPAP) | Standard |
Compliance (Only Automotive supports PPAP) | Standard |
Dimming (Analog) | No |
Dimming (PWM) | No |
Efficiency (%) | 97 |
Efficiency (%) | 97 |
LED Current Accuracy (%) | 3 |
LED Current Accuracy (%) | 3 |
MaximumInput Voltage (V) | 36 |
Maximum Input Voltage (V) | 36 |
Maximum LED Current (A) | Ext MOSFET |
Maximum LED Current (A) | Ext MOSFET |
Maximum Output Voltage (V) | Ext MOSFET |
Maximum Output Voltage (V) | Ext MOSFET |
MinimumInput Voltage (V) | 5 |
Minimum Input Voltage (V) | 5 |
OperatingTemperatureRange (°C) | -40 to 105 |
Operating Temperature Range (°C) | -40 to 105 |
AEC Qualified | No |
Sense/Feedback Voltage (mV) | 100 |
Sense/Feedback Voltage (mV) | 100 |
Switching Frequency Maximum (kHz) | 1000 |
Switching Frequency Maximum (kHz) | 1000 |
Topologies (Boost) | Yes |
Topologies (Buck-Boost) | No |
Topologies (Buck) | No |
Topologies (Charge Pump) | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2366 | 2018-09-19 | 2018-12-19 | Qualification of Additional Bill of Materials (BOM), Fab Source, A/T Site and Top Marking Change on Select Product |