Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8EP-package-image.png
Back to High Voltage Off-line LED Drivers

AL9910-6

Universal High Voltage High Brightness LED Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL9910/A high-voltage PWM LED driver-controller provides an efficient solution for offline high brightness LED lamps from rectified line voltages ranging from 85VAC up to 277VAC. The AL9910/A drives external MOSFETs at switching frequencies up to 300kHz, with the switching frequency determined by a single resistor. The AL9910/A topology creates a constant current through the LEDs providing constant light output. The output current is programmed by one external resistor and is ultimately determined by the external MOSFET chosen and therefore allows many low current LEDs to be driven as well as a few high current LEDs.

The LED brightness can be varied by both linear and PWM dimming using the AL9910/A’s LD and PWM_D pins respectively. The PWM_D input operates with duty ratio of 0 to 100% and frequency of up to several kHz.

The AL9910/A can withstand input voltages up to 500V, which makes it very resilient to transients at standard mains voltages. As well as standard SO-8 package, the AL9910/A is available in the thermally enhanced SO-8EP package.

Feature(s)

  • > 90% Efficiency
  • Universal Rectified 85 to 277VAC Input Range
  • Input Voltage Up to 500V
  • Internal Voltage Regulator Removes Startup Resistor
    • 5V MOSFET Drive – AL9910
    • 10V MOSFET Drive – AL9910A
  • Tighter Current-Sense Tolerance: 5% AL9910-5, AL9910A-5 and 6% AL9910-6
  • Drives LED Lamps with Both High and Low Current LEDs
  • LED Brightness Control with Linear and PWM Dimming
  • Internal Thermal Protection (OTP)
  • Available in the SO-8 and SO-8EP Packages
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • LED offline lamps
  • High-voltage DC-DC LED drivers
  • Signage and decorative LED lighting
  • Back lighting of flat panel displays
  • General-purpose constant current sources

Product Specifications

Product Parameters

Minimum Input AC Voltage (VAC) 85
Maximum Input AC Voltage (VAC) 277
Maximum DC VDD (VDC) 500
LED Current (mA) External MOSFET
Frequency (kHz) 300
Accuracy (%) 6 %
Efficiency (%) 90 %
Dimming PWM to DC
SupplyCurrent (mA) 0.5 mA
Temperature Range (°C) -40 to 85, -40 to 105 °C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf