Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8EP-package-image.png
Back to High-Voltage Off-Line LED Drivers

AL9910A (Chinese Version)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

AL9910/A高电压脉冲宽度调制 (PWM) LED驱动器控制器,为 离线高亮度LED灯提供高效率的解决方案,整流线性电压由 85VAC到高达277VAC。AL9910以最高300kHz的开关频率驱动 外部MOSFET,而开关频率由单一电阻来设定。AL9910拓扑 打造了流过多颗LED的恒定电流,带来恒定光线输出。输出电 流通过一个外部电阻进行编程,并最终由选定的外部MOSFET 来决定,因而可驱动多颗低电流LED及数颗高电流LED。 
 
LED的亮度可利用AL9910的LD管脚做线性调光,或通过 PWM_D管脚进行PWM调光。PWM_D输入以0~100%的占空 比率工作,频率可达数 kHz。 
 
AL9910能抵受高达500V的输入电压, 使它可以非常灵活面对 标准主线电压的瞬变。AL9910可以SO-8 和温度增强 SO-8EP 封装供货。
 

Feature(s)

  • 效率>90% 
  • 通用整流85 到277VAC输入范围 
  • 输入电压高达500V 
  • 内部稳压器省掉启动电阻
  • 7.5V MOSFET驱动 – AL9910 
  • 10V MOSFET驱动 – AL9910A 
  • 更严格电流感测容测:5% AL9910-5 
  • 驱动兼备高及低电流LED的LED灯具 
  • 以线性及PWM调光提供LED亮度控制 
  • 内部温度保护 (OTP) 
  • 采用“绿色”模塑合成材料的SO-8和SO-8EP封装 (无溴和锑) ,具有无铅涂料/ 符合RoHS (注1) 

Application(s)

  • LED离线灯具 
  • 高电压直流-直流LED驱动器 
  • 标志和装饰LED照明 
  • 平板显示屏的背灯 
  • 通用恒定电源
 

Product Specifications

Product Parameters

Minimum Input AC Voltage (VAC) 85
Maximum Input AC Voltage (VAC) 277
Maximum DC VDD (VDC) 500
LED Current (mA) External MOSFET
Frequency (kHz) 100
Accuracy (%) 10 %
Efficiency (%) 90 %
Dimming PWM to DC
SupplyCurrent (mA) 0.65 mA
Temperature Range (°C) -40 to 85, -40 to 105 °C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf