μASIC. Programmable Mixed-Signal IC
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ALM1108 is an ultra-small programmable μASIC featuring LUTs, logic macrocells, timers, oscillators, and more. Each macrocell within the ALM1108 contains multiple, configurable settings and initial states for maximum flexibility.
The ALM1108’s macrocells are connected via hardware-defined matrix connections, not abstracted firmware. This enables asynchronous design at low power as well as more reliable operations compared to microcontrollers. Unlike a fixed ASIC, the timing and event sequences can be updated with a programming software change.
The ALM1108’s functional reliability is enhanced by CRC-8 and Continuous Register Verification (CRV).
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | No |
Package Type | X1-QFN1012-8 (Type AX) |
QFN Package Size (mm) | 1.0x1.2 |
# of Pins | 8 |
Memory Type | OTP |
Temperature Range (°C) | -40 to +85 |
# of GPIOs | 6 |
Operation Voltage (V) | 2.1 to 3.6 |
Maximum Look Up Tables (LUTs) | 10 |
Maximum Counters/Delays | 4 |
Maximum DFF/Latch | 6 |
Programmable Delay | 1 |
Internal Oscillator (Hz) | 25K / 2 MHz |
POR (Power On Reset) | 1 |