Diodes Incorporated
Back to Power Line Protection

ALT4ME14A

SURFACE MOUNT UNIDIRECTIONAL AND BIDIRECTIONAL TRANSIENT VOLTAGE SUPPRESSORS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • For surface mounted applications
  • Reliable low cost construction utilizing molded plastic technique
  • Plastic material has UL flammability classification
    94V-O
  • Typical IR less than 1uA above 10V
  • Fast response time: typically less than 1.0ns for Uni-direction, less than
    5.0ns for Bi-direction, form Volts to BV min
  • RoHS compliant
  • IEC6100-4-2, >30KV(air); >30KV(Contact)
  • AEC-Q101 qualified
  • PPAP capable
  • Automotive grade
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Product Specifications

Product Parameters

AEC Qualified Yes
Configuration Single (Uni-Directional)
Breakdown VoltageVBR Min(V) 15.6 V
Reverse Standoff Voltage VRWM(V) 14 V
VESD IEC61000-4-2 Contact Discharge(kV) ±30 kV
Channel Input CapacitanceCT Typ (pF) 840 pF
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 23.2 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.5 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf