Single Phase Full Wave Direct PWM Motor Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AM9468 is a high performance ultra low noise single phase (single –coil) brushless direct current (BLDC) fans and motors. The integrated full-bridge driver output stage uses a BTL linear driver architecture to minimize audible switching noise and electromagnetic interference (EMI) providing a low noise solution.
For system flexibility the motor speed can be controlled by either an external PWM signal or by a DC voltage or from a Thermistor network. Based on the input signal, the AM9468 adjusts the output duty cycle.
To help protect the motor coil, the AM9468 provides Rotor Lock Protection which shuts down the output drive if rotor lock is detected. The device automatically re-starts when the rotor lock is removed. In case of over voltage, the device shuts down the output drive and enters standby mode to help prevent over voltage stress on the coil. Over temperature shutdown provides thermal protection for the device.
A Tachometer output is provided by open-drain Frequency Generator (FG) Pin which allows external interface to monitor motor rotation or speed. The FG output is the magnetic change frequency. Additionally, a rotor lock detect output is provided by open-drain RD pin
The AM9468 is available in power capable low profile TSSOP16 package.
Operating Voltage (V) | 2.4 to 18 V |
---|---|
SupplyCurrent (mA) | 2.5 mA |
Average OutputDrive Current (mA) | 500 mA |
Peak Output Current (mA) | 1200 mA |
Reference Voltage Output (V) | 5 V |
Hall Bias Voltage (V) | 1.25 V |
Speed Control | PWM, DC Voltage or VDD Supply |
Speed Control Slope Adjust | Yes |
Minimum Speed Setting | Yes |
Lock Detect, Shut-Down and Auto Start | Yes |
Frequency Generator (FG) and Rotation Detect | FG/RD RD |
Other Protection Features | TSD, OCP |
Operating Ambient Temperature (°C) | -40 to 105 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |