PNP SMALL SIGNAL TRANSISTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Bipolar Junction Transistor (BJT) is designed to meet the stringent requirements of Automotive Applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Product Type | PNP |
VCEO, VCES (V) | 300 V |
IC (A) | 0.5 A |
ICM (A) | N/A A |
PD (W) | 0.3 W |
hFE (min) | 40 Min |
hFE(@ IC) | 0.01 A |
hFE(Min 2) | 25 |
hFE(@ IC2) | 0.03 A |
VCE (SAT)Max (mV) | 500 mV |
VCE (SAT) (@ IC/IB) (A/m A) | 0.02/2 |
VCE (SAT) (@ IC/IB2) (A/mA) | N/A |
fT (MHz) | 50 |
VCE (SAT)(Max.2) | N/A mV |
RCE(SAT) | N/A mΩ |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |