Diodes Incorporated — Analog and discrete power solutions

AP1120S (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

AP1120 series are low dropout positive regulator to provide 1A output current capability. The product is specifically designed to provide well-regulated supply for low voltage IC applications such as high-speed bus termination and low current 3.3V/2.5V or 3.3V/1.8V logic supply. AP1120 series are guaranteed to have <1.3V dropout at full load current making it ideal to provide well regulated outputs dual channels with up to 18V input supply.

Feature(s)

  • 1.3V maximum dropout at full load current
  • Fast transient response
  • Output current limiting for each channel
  • Built-in thermal shutdown each channel
  • Good noise rejection
  • Dual output ch1=3.3V, ch2=2.5V (1.8V for B version)
  • Lead Free Package: SO-8
  • Lead Free Finish/ RoHS Compliant

Application(s)

  • PC peripheral
  • Communication

Specifications & Technical Documents

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity