PWM/PFM DUAL-MODE STEP-DOWN SWITCHING REGULATOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AP1605 consists of CMOS step-down switching regulator with PWM/PFM dual mode control. These devices include a reference voltage source, oscillation circuit, error amplifier, internal PMOS and etc. AP1605 provides low-ripple power, high efficiency, and excellent transient characteristics. The PWM/PFM control circuit is able to vary the duty ratio linearly 0%~0.25% (PFM) and 25%~100% (PWM). With the addition of an internal P-channel Power MOS, a coil, capacitors, and a diode connected externally, these ICs can function as step-down switching regulators. They serve as ideal power supply units for portable devices when coup°C with the SO–8 mini-package, providing such outstanding features as low current consumption. Since this converter can accommodate an input voltage of up to 7V, it is also ideal when operating via an AC adapter.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 93 |
Frequency Typ (Hz) | 300 |
Frequency Typ (kHz) | 300 |
HS RDS(ON) (mΩ) | N/A |
HS RDS(ON) (mΩ) | N/A |
LS RDS(ON) (mΩ) | N/A |
LS RDS(ON) (mΩ) | N/A |
MaximumInput Voltage (V) | 7 |
Maximum Input Voltage (V) | 7 |
Maximum Output Voltage (V) | VIN |
MinimumInput Voltage (V) | 2.5 |
Minimum Input Voltage (V) | 2.5 |
Minimum Output Voltage (V) | 2.2 |
Output Current (mA) | 3 |
Output Current (A) | 3 |
Output Voltage (V) | 2.2 to VCC ADJ |
Quiescent Current Typ (mA) | 0.1 |
Quiescent Current Typ (µA) | 100 |
Shutdown Current Typ (µA) | 2 |
Shutdown Current Typ (µA) | 2 |
Type | Buck |