NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP1680 is a high performance AC/DC power supply controller for LED drivers, battery charger and adapter applications. The device uses Pulse Frequency Modulation (PFM) method to build discontinuous conduction mode (DCM) flyback power supplies. The AP1680 provides accurate constant voltage, constant current (CV/CC) regulation while removing the opto-coupler and secondary control circuitry. It also eliminates the need of loop compensation circuitry while maintaining stability. The AP1680 achieves excellent regulation and high average efficiency, yet meets the requirement for no-load consumption less than 30mW.
Accuracy (%) | 3 |
---|---|
Dimming | N/A |
Efficiency (%) | 85 |
Frequency (kHz) | N/A |
LED Current (mA) | 350 |
Maximum DC VDD (VDC) | 36 |
Maximum Input AC Voltage (VAC) | 305 |
Minimum Input AC Voltage (VAC) | 85 |
SupplyCurrent (mA) | 0.2 |
Temperature Range (°C) | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2380 | 2018-11-07 | 2019-05-07 | Device End of Life (EOL) |