NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP1690 is a high performance AC/DC universal input Primary Side Regulation Power Factor Controller for dimmable LED driver applications.
The AP1690 provides accurate constant current (CC) regulation while removing the opto-coupler and secondary control circuitry. It also eliminates the need of loop compensation circuitry while maintaining stability. The AP1690 achieves excellent regulation and high efficiency, yet meets the requirement of IEC61000-3-2 harmonic standard.
The AP1690 features low start-up current, low operation current and high efficiency. It also has rich protection features including over voltage, short circuit, over current, over temperature protection etc. In order to regulate the output current of LED current with the phase of dimmer, pin 2 and pin 3 are used to set the peak current of transformer according to the voltage applied to these two pins.
The AP1690 is available in SO-8 package.
Accuracy (%) | 5 |
---|---|
Dimming | Triac |
Efficiency (%) | 83 |
Frequency (kHz) | 200 |
LED Current (mA) | External MOSFET |
Maximum DC VDD (VDC) | N/A |
Maximum Input AC Voltage (VAC) | 32 |
Minimum Input AC Voltage (VAC) | 85 |
SupplyCurrent (mA) | N/A |
Temperature Range (°C) | -40 to 105 |