Diodes Incorporated — Analog and discrete power solutions

AP1695 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

"The AP1695 is a high performance AC/DC power factor corrector for mains dimmable LED driver applications. The device uses Pulse Frequency Modulation (PFM) technology to regulate output current while achieving high power factor and low THD. It operates as a BCM(Boundary Conduction Mode) controller which is good for EMI. The AP1695 internal integrated a 500V high voltage Mosfet which can realize a lower BOM cost. The AP1695 provides accurate constant current (CC) regulation while removing the opto-coupler and secondary control circuitry. It also eliminates the need of loop compensation circuitry while maintaining stability. It can meet the requirement of IEC6100-3-2 harmonic standard."

Feature(s)

  • Unique Constant On Time (COT) Control Provide wide range of dimmer compatibility and deep dimming down to 1%
  • Single stage triac dimming solution with few external components Low BOM solution cost
  • flexible topology design,supporting isolated solution (Flyback) and Non-isolated solution (Buck-boost & Buck)
  • Boundary Conduction Mode (BCM) Operation Delivers high efficiency solutions with small EMI components
  • Internal MOSFET support low power LED light

Application(s)

Mains Dimmable LED Lighting

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2587 2022-05-13 2022-11-13 Device End of Life (EOL)
PCN-2380 2018-11-07 2019-05-07 Device End of Life (EOL)