600MA CMOS LDO Regulator with ENABLE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2112 is CMOS process low dropout linear regulator with enable function, the regulator delivers a guaranteed 600mA (min.) continuous load current. The AP2112 provides 1.2V, 1.8V, 2.5V, 2.6V, 2.8V and 3.3V regulated output and 0.8V to 5V adjustable output, and provides excellent output accuracy ±1.5%, also provides an excellent load regulation, line regulation and excellent load transient performance due to very fast loop response. The AP2112 has built-in auto discharge function.
Iq (typ) (µA) | 55 |
---|---|
Iq (max) (?A) | 80 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.6 |
Vin (Max) (V) | 6 |
Vin (Min) (V) | 2.5 |
Vout (min) | 1.2 |
Vout (max) | 3.3 |
Fixed Vout (V) | 1.2, 1.8, 2.5, 2.6, 3.3 |
Accuracy 25C | 1.5 |
Noise uV RMS 10-100 kHz | 50 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.3 |
PSRR (dB) 1kHz | 65 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |
PCN-2568 | 2022-03-29 | 2022-03-29 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |