NRND = Not Recommended for New Design
High Speed, Extremely Low Noise LDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2122 series are positive voltage regulator ICs fabricated by CMOS process. Each of these ICs consists of a voltage reference, an error amplifier, a resistor network for setting output voltage, a current limit circuit for current protection and a chip enable circuit . The AP2122 series feature high ripple rejection, low dropout voltage, low noise, high output voltage accuracy, and low current consumption which make them ideal for use in various battery-powered devices. The AP2122 series have 1.5V, 1.8V, 2.5V, 2.8V, 3.0V, 3.2V and 3.3V versions.
· Low Dropout Voltage at IOUT=100mA: 150mV Typical (Except 1.5V Version) · Low Standby Current: 0.1μA Typical · Low Quiescent Current: 25μA Typical · High Ripple Rejection: 70dB Typical(F=10kHz) · Maximum Output Current: More Than 150mA (300mA Limit) · Extremely Low Noise: 30μVrms (10Hz to 100kHz) · Excellent Line Regulation: 4mV Typical · Excellent Load Regulation: 12mV Typical · High Output Voltage Accuracy: ±2% · Excellent Line and Load Transient Response · Compatible with Low ESR Ceramic Capacitor (as Low as 1μF)
· Mobile Phones, Cordless Phones · MP3/4 · Portable Electronic Devices · Cameras, Video Recorders · Sub-board Power Supplies for Telecom Equipment · Battery Powered Equipment
Accuracy 25C | 2% |
---|---|
Automotive Compliant and PPAP capable | no |
Channels | 1 |
Compliance (Only Automotive supports PPAP) | Standard |
Enable Active | H |
Features | Small-size |
Fixed Vout (V) | 1.5, 1.8, 2.5, 2.8, 3.0, 3.2, 3.5 |
Fixed Vout(V) | 3.5, 3.2, 3.0, 2.8, 2.5, 1.8, 1.5 |
Fixed Vout(V) | 3.5,3.2,3.0,2.8,2.5,1.8,1.5 |
IOUT | 0.15 |
Iout (A) | 0.15 |
IQ (mA) | 25 |
Iq (max) (µA) | 50 |
Iq (max) (µA) | 50 |
Iq (max) (µA) | 50 |
Iq (typ) (µA) | 25 |
Iq (typ) (µA) | 25 |
Noise uV RMS 10-100 kHz | 30 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Output Discharge | no |
Output options | Fixed |
PSRR | 70 |
PSRR (dB) 1K Hz | 70 |
PSRR (dB) 1kHz | 70 |
VCTL Function | no |
VDROPOUT (Max) | 0.4 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.4 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.4 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.4 |
VIN (Max) | 6 |
Vin (Max) (V) | 6 |
VIN (Min) | 2 |
Vin (Min) (V) | 2 |
VOUT | 3.5, 3.2, 3, 2.8, 2.5, 2, 1.8, 1.5 |
Vout (max) | 3.5 |
Vout (min) | 1.5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2343 | 2018-05-15 | 2018-08-15 | Qualification of Additional Bill of Materials (BOM), Fab Source for Select Products with Top Marking Change on Select Product |