1A Single Channel Current-Limited Power Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2161A and AP2171A are integrated high-side power switches optimized for Universal Serial Bus (USB) and other hot-swap applications. The family of devices complies with USB 2.0 and is available with both polarities of Enable input. They offer current and thermal limiting and short circuit protection as well as controlled rise time and undervoltage lockout functionality. A 7ms deglitch capability on the open-drain Flag output prevents false over-current reporting and does not require any external components.
All devices are available in SO-8, MSOP-8EP, SOT25, and U-DFN2018-6 packages.
Type | OCP Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 1 |
(MAX) Maximum Current Limit Fixed (A) | 1.9 |
Adjustable Current Limit | No |
Channels | 1 |
Enable Logic | Active Low |
Minimum Operating Voltage (V) | 2.7 |
Maximum Operating Voltage (V) | 5.5 |
Quiescent Current Typ (µA) | 45 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 95 |
Reverse Current Block | Yes |
Minimum Power Supply Voltage (V) | 2.7 |
Maximum Power Supply Voltage (V) | 5.5 |
Output Discharge | No |
(TYP) Output Rise Time mS | 0.6 |
OCP Output Latch Off | No |
OCP Flag | Yes |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |