300MA RF ULDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Iq (max) (µA) | 180 |
---|---|
Iq (typ) (µA) | 100 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 13.2 |
Vin (Min) (V) | 2.5 |
Vout (min) | 1.25 |
Vout (max) | 6 |
Fixed Vout (V) | 2.5, 2.8, 3.0, 3.3, 3.6, 4.0, 5.0 |
Adjustable VFB (V) | 1.25 |
Accuracy 25C | 1 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.5 |
PSRR (dB) 1kHz | 60 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | Rerverse Current |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2527 | 2021-06-09 | 2021-09-09 | Additional Wafer Source (GFAB, JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test (A/T) Site (CAT) |