2.5A Load Switch with Discharge
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP221448 is a 17mΩ, 2.5A, load switch that switches a power rail ranging from 1.0V to 5.5V. It contains protection features for enhanced operation and reliability.
The product is packaged in a small 1.6mm x 1.0mm package. See Package Outline Dimensions for details.
Type | Load Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 2.5 |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 2.5 |
Maximum Operating Voltage (V) | 5.5 |
Quiescent Current Typ (µA) | 25 |
Output Discharge | Yes |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | NO |