5V Single Channel Programmable Load Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Type | Load Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 4 |
(MAX) Maximum Current Limit Fixed (A) | Not Limited |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 1.5 |
Maximum Operating Voltage (V) | 5.5 |
Quiescent Current Typ (µA) | 20 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 16 |
Reverse Current Block | No |
Minimum Power Supply Voltage (V) | 1.5 |
Maximum Power Supply Voltage (V) | 5.5 |
Output Discharge | Adjustable |
(TYP) Output Rise Time mS | Adjustable |
OCP Flag | No |
Power Good | open drain |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2554 | 2021-11-15 | 2022-02-15 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material (BOM) and updated Data Sheets for Package Outline Dimension Change |
PCN-2432 | 2019-08-09 | 2019-08-09 | Replacement Wafer FAB Source for RDL Process |