NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP22802 is a single channel current-limited integrated high-side power switch optimized for Universal Serial Bus (USB) and other hot-swap applications. The family of devices complies with USB standards and is available with both polarities of Enable input.
The device has fast short-circuit response time for improved overall system robustness, and has an integrated output discharge function to ensure completely controlled discharging of the output voltage capacitor. They provide a complete protection solution for applications subject to heavy capacitive loads and the prospect of short circuit, and offer reverse current blocking, over-current, over-temperature and short-circuit protection, as well as controlled rise time and under-voltage lockout functionality. A 6ms deglitch capability on the open-drain Flag output prevents false over-current reporting and does not require any external components.
The AP22802 is available in a standard Green SOT25 and RoHS compliant.
Enable Logic | Active High |
---|---|
Maximum Continuous Output Current | 2 |
Maximum Current Limit | 3.2 |
Maximum Operating Voltage | 5.5 |
Minimum Operating Voltage (V) | 2.7 |
NEMKO IEC 60950-1 CB | Yes |
OCP Flag | N/A |
OCP Output Latch Off | N/A |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Output Discharge | Yes |
Quiescent Current Typ (mA) | N/A |
RDS(ON) (VIN = 5V) Typ | N/A |
UL Listed | Yes |