6V/1.5A, 90mΩ RON Switch with Short-Circuit Protection
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP22919Q is a single-channel load switch with controlled turn-on slew rate. It contains a p-channel MOSFET that can operate over an input voltage range of 1.6V to 5.5V and switch currents up to 1.5A.
The AP22919Q ON state can be controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a Smart Pulldown is used to keep the ON pin from floating until system sequencing is complete. Once the pin is deliberately driven High (>VIH), the Smart Pulldown will be disconnected to prevent unnecessary power loss.
The AP22919Q is also self-protected, meaning that it protects against short-circuit events on the output of the device. It also has thermal shutdown protection to prevent any damage from overheating.
The AP22919Q is available in a standard SOT363 (Standard) package.
Type | Load Switch |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Automotive |
Maximum Continuous Output Current (A) | 1.5 |
(MAX) Maximum Current Limit Fixed (A) | N/A |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 1.6 |
Maximum Operating Voltage (V) | 5.5 |
Quiescent Current Typ (µA) | 7 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 90 |
Output Discharge | Yes |
(TYP) Output Rise Time mS | 1.28 |
OCP Output Latch Off | No |
OCP Flag | No |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 125 |
Overtemperature Protection | Yes |
UL Certificate | No |