SWITCH FOR VBUS LINE WITH OVERVOLTAGE, SURGE, AND ESD PROTECTION
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP22953 device is a single-chip solution for USB 2.0/3.0/Type-C connector VBUS line protection. The bidirectional MOSFET switch ensures normal current flow in both charging and host mode while protecting the internal circuits from overvoltage conditions at the VBUS_CON pin. On the VBUS_CON pin, the device has overvoltage protection up to 30V. After the #EN pin is pulled low, the AP22953 counts 20ms before turning on the MOSFET via soft-start delay. The #ACK pin indicates the MOSFET is fully turned ON.
The typical application interface for the AP22953 is the VBUS line in USB connectors. Typical end equipment for the AP22953 include smartphones, tablet PCs, wearables, and electronic-point-of-sale (EPOS) systems. The AP22953 can also be used with other devices that use a 5V power rail interface.
Overtemperature protection turns off the switch at 145°C (typical). The AP22953 is available in the wafer level chip scale W-WLB2013-12 1.988mm x 1.288mm x 0.64mm package with backside laminate.
Type | OVP Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 3.5 |
(MAX) Maximum Current Limit Fixed (A) | 4 |
Adjustable Current Limit | No |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 3 |
Maximum Operating Voltage (V) | 5.9 |
Quiescent Current Typ (µA) | 175 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 39 |
Minimum Power Supply Voltage (V) | 3 |
Maximum Power Supply Voltage (V) | 5.9 |
Output Discharge | No |
(TYP) Output Rise Time mS | 100 |
OCP Output Latch Off | No |
OCP Flag | Yes |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | No |