Diodes Incorporated — Analog and discrete power solutions
Back to Power Switches

AP22971

4V/3A, 6.7mΩ RON Switch with Adjustable Turn-On And Power Good

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP22971 is a single-channel load switch with adjustable turn-on, an integrated power good (PG), and active output discharge path in an ultra-compact size.

The AP22971 contains an N-channel MOSFET that can operate over an input voltage range of 0.65V to 3.6V and switch currents up to 3A. An integrated charge pump biases the NMOS switch to achieve a minimum switch ON resistance (RON). The switch is controlled by an on-and-off input (ON), which is capable of interfacing directly with low-voltage control signals.

By default, the AP22971 has a fast turn-on time to minimize system startup and wait time. The adjustable slew rate can limit inrush current. A power good signal internally monitors the gate threshold and indicates when the switch is fully on.

The AP22971 includes thermal shutdown when the junction temperature is above the threshold, turning the switch off. The switch turns on again when the junction temperature stabilizes to a safe range.

The AP22971 has a 150Ω on-chip resistor for quick discharge of the output when the switch is disabled to avoid any unknown states caused by a floating supply to the downstream load.

The AP22971 is available in the ultra-small X1-WLB1909-8 package.

Feature(s)

  • Integrated Single-Channel Load Switch
  • 65V to 3.6V Input Voltage Range
  • Ultra-Low RON
    • Typ 6.7mΩ at VIN = 1.8V
    • Typ 7.2mΩ at VIN = 1.05V
    • Typ 8.9mΩ at VIN = 0.65V
  • 3 A Maximum Continuous Current
  • Low Quiescent Current of typ. 30µA at VIN = 3.6V
  • Low Shutdown Current of typ. 1µA at VIN = 3.6V
  • Adjustable Slew Rate through CT pin
    • Fast Turn-ON Time (tON) ≤ 65µs at VIN = 1V
  • Power Good (PG) indicator
  • Quick Output Discharge (QOD)
  • Low-Voltage Logic Enable of 0.71 VIH
  • Active HIGH operation
  • Thermal Shutdown
  • ESD protection: 2 kV of HBM and 1 kV of CDM
  • Smaller Form-Factor Package: X1-WLB1909-8
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1&2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Laptops, tablet PCs
  • Smartphones
  • Telecom
  • Storage

Specifications & Technical Documents

Product Parameters

Type Load Switch
Compliance (Only Automotive Supports PPAP) Standard
Maximum Continuous Output Current (A) 3
Channels 1
Enable Logic Active High
Minimum Operating Voltage (V) 0.65
Maximum Operating Voltage (V) 3.6
Quiescent Current Typ (µA) 30
RDS(ON) (VIN = 5V) Typ (mΩ) 6.7
Reverse Current Block No
Output Discharge Yes
(TYP) Output Rise Time mS 1.23
Power Good Yes
Operating Ambient Temperature Range (°C) -40 to 105
UL Certificate No

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity