0.2A Single Channel Current-Limited Load Switch With Output Transient Discharge
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2331TD is a single channel current-limited integrated high-side power switcher optimized for hot-swap applications. The devices have fast short-circuit response time for improved overall system robustness and provide a complete protection solution for application subject to heavy capacitive loads and the prospect of short circuit. It offers reverse-current blocking, over-current, over-temperature and short-circuit protection, as well as controlled rise time and under-voltage lockout functionality.
The device is available in SOT23 and SC59 packages.
Type | OCP Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 0.2 |
(MAX) Maximum Current Limit Fixed (A) | 0.4 |
Adjustable Current Limit | No |
Channels | 1 |
Enable Logic | No Enable |
Minimum Operating Voltage (V) | 2.7 |
Maximum Operating Voltage (V) | 5.2 |
Quiescent Current Typ (µA) | 85 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 250 |
Reverse Current Block | Yes |
Minimum Power Supply Voltage (V) | 2.7 |
Maximum Power Supply Voltage (V) | 5.2 |
Output Discharge | No |
(TYP) Output Rise Time mS | 0.7 |
OCP Output Latch Off | No |
OCP Flag | No |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | Yes |