4-CH Linear Constant Current Sink With Matching
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Function | 4-Channel Linear Constant Current Sink |
MinimumInput Voltage (V) | 2 V |
MaximumInput Voltage (V) | 6 V |
Maximum Output Voltage (V) | 6 V |
Number of Regulated Output Channels | 4 |
Maximum Output Current per Channel | 20 mA |
Switching Frequency (MHz) | No MHz |
Efficiency (%) | 97 % |
Quiescent Current (µA) | 0.125 mA |
Standby Quiescent Current (µA) | 0.1 µA |
SW RDS(ON) | N/A Ω |
Dimming | PWM |
OVP | No |
Soft Start | No |
OperatingTemperatureRange (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |