NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Enable Logic | Active Low |
---|---|
Maximum Continuous Output Current | 2.1 |
Maximum Current Limit | 2.35 |
Maximum Operating Voltage | 5.5 |
Minimum Operating Voltage (V) | 2.7 |
NEMKO IEC 60950-1 CB | Yes |
OCP Flag | Yes |
OCP Output Latch Off | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Output Discharge | Yes |
Quiescent Current Typ (mA) | 60 |
RDS(ON) (VIN = 5V) Typ | 70 |
UL Listed | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2304 | 2018-01-05 | 2018-04-05 | Additional Qualified Fab Source for MOSFET Devices and BOM (Bill of Materials) on Selected Devices |