NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2805 is an integrated high-side power switch that consists of N-Channel MOSFET, charge pump, over current & temperature and other related protection circuits. The switch’s low RDS (ON), 60mΩ, design easily to meet USB voltage drop requirements. It includes soft-start to limit inrush current, over-current protection, load short protection with fold-back, and thermal shutdown to avoid switch failure during hot plug-in. Under voltage lockout (UVLO) function is used to ensure the device remain off unless there is a valid input voltage present. A Flag output is available to indicate fault conditions to the local USB controller.
Enable Logic | Active High |
---|---|
Maximum Continuous Output Current | 0.5 |
Maximum Current Limit | 1.4 |
Maximum Operating Voltage | 5.5 |
Minimum Operating Voltage (V) | 2.7 |
NEMKO IEC 60950-1 CB | Pending |
OCP Flag | Yes |
OCP Output Latch Off | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Output Discharge | No |
Quiescent Current Typ (mA) | 35 |
RDS(ON) (VIN = 5V) Typ | 70 |
UL Listed | Yes |