1.5A High-Side Power Distribution Switch With Enable And Flag
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Type | OCP Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 1.5 |
(MAX) Maximum Current Limit Fixed (A) | 2.8 |
Adjustable Current Limit | No |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 5.5 |
Maximum Operating Voltage (V) | 5.5 |
Quiescent Current Typ (µA) | 35 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 70 |
Reverse Current Block | Yes |
Minimum Power Supply Voltage (V) | 5.5 |
Maximum Power Supply Voltage (V) | 5.5 |
Output Discharge | Yes |
(TYP) Output Rise Time mS | 0.5 |
OCP Output Latch Off | No |
OCP Flag | Yes |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | Yes |