Diodes Incorporated
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT25.png
Back to Boost Converter

AP3012

Evaluation Boards and User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3012 is a high power, constant frequency, current mode PWM, inductor based, step-up (boost) converter. The converter operates at high frequency (1.5MHz) so that a small, low profile inductor can be used.

The AP3012 has built-in overvoltage protection (OVP) to allow the device goes into shutdown mode when the output voltage exceeds the OVP threshold of 29V.

The AP3012 is available in standard SOT-23-5 package.

Feature(s)

  • High Efficiency up to 81%
  • Adjustable Output Voltage up to 29V
  • Shutdown Current 1µA Typical
  • 5MHz Switching Frequency
  • 36V 500mA Rugged Integrated Bipolar Switch
  • Built-in Soft-start to Reduce Inrush Current During Startup
  • On-chip Overvoltage Protection
  • Uses Low ESR Ceramic Output Capacitor
  • Uses Small Inductor
  • Available in “Green” Package: SOT-23-5
    • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
    • Halogen and Antimony Free. “Green” Device (Note 3)
  • Lead-Free Package, Available in “Green” Molding Compound: SOT-23-5
    • Totally Lead-Free & Fully RoHS Compliant (Notes 4 & 2)
    • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • LCD/OLED display bias supplies
  • White LED drivers for LCD display backlights
  • Cellular phones

Product Specifications

Product Parameters

MinimumInput Voltage (V) 2.6 V
MaximumInput Voltage (V) 16 V
Minimum Output Voltage (V) ADJ V
Maximum Output Voltage (V) 29 V
HS RDS(ON) (mΩ) N/A mΩ
LS RDS(ON) (mΩ) N/A mΩ
Quiescent Current Typ (mA) 2.5 mA
Shutdown Current Typ (µA) 0.1 µA
Type Boost
Output Current (mA) 0.5 A
Frequency Typ (Hz) 1.5M Hz
Efficiency (%) 85 %

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2548 2021-10-08 2022-01-08 Additional Wafer Source (JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Assembly/Test (A/T) Site (CAT)