Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
MinimumInput Voltage (V) | 1.2 V |
---|---|
MaximumInput Voltage (V) | 12 V |
Minimum Output Voltage (V) | ADJ V |
Maximum Output Voltage (V) | 34 V |
Quiescent Current Typ (mA) | 0.017 mA |
Shutdown Current Typ (µA) | 1 µA |
Type | Boost |
Output Current (A) | 0.35 A |
Frequency Typ (Hz) | 150K Hz |
Efficiency (%) | 81 % |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |
PCN-2548 | 2021-10-08 | 2022-01-08 | Additional Wafer Source (JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Assembly/Test (A/T) Site (CAT) |