Diodes Incorporated — Analog and discrete power solutions

AP3102 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3102/V/L series is a green-mode PWM controller with low start-up current. At normal operation, the switching frequency is externally programmable and trimmed to tight range, the frequency dithering technique is also equipped to improve the EMI performance. When the load is very low or zero, the IC enters green mode and skip mode to minimize switching loss. In skip mode, the PWM switching frequency is about 20kHz to avoid the audible noise and reduce the standby loss. The AP3102/V/L series features a lot of functions such as the Leading-Edge Blanking (LEB) of the current sensing, internal slope compensation, line compensation, and several protection functions including cycleby- cycle current limit (OCP), over voltage protection (VCC or line voltage), OTP, OLP and brownout protection. The AP3102/V/L series provides 3 different versions with optional protection functions. AP3102 has external trigger latch shutdown only (VOVP and OLP are auto recoverable). AP3102V supports both VOVP and external latch shutdown. AP3102L provides latch shutdown control for VOVP, OLP and external trigger.

Feature(s)

  • Bi-CMOS Process with Excellent Performance
  • Very Low Start-up Current: 5μA typical
  • Current Mode Control
  • Non-audible-noise Green Mode Control
  • Frequency Foldback for High Average Efficiency
  • Internal Slope Compensation
  • Programmable Brownout Protection
  • Programmable Line Compensation
  • Useful Pin Fault Protection: - SENSE Pin Floating - RI Pin Short to Ground - RI Pin Floating
  • Smart Latch/Auto-recoverable Protection Option
  • Comprehensive Protection Feature: - VCC Over Voltage Protection (VOVP) - Line Over Voltage Protection (LOVP) - Over Temperature Protection (OTP) - Over Load Protection (OLP)
  • Internal Soft Start Function During Start-up
  • 500mA Gate Output Current Capability

Application(s)

  • Switching AC-DC Adapter
  • LCD Monitor/TV Power
  • Open Frame Switching Power Supply

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2401 2019-01-30 2019-07-30 Device End of Life (EOL)