NRND = Not Recommended for New Design
Green Mode PWM Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
BNO | N/A |
---|---|
CTRL Pin High | Latch |
CTRL Pin Low | Latch |
Gate OutputCurrent (mA) | 350 |
HV Start-UpCircuit | No |
LOVP | N/A |
Maximum OscillationFrequency (kHz) | 65 |
StartupCurrent (µA) | 1 |
UVLOThresholdon/off (V) | 15.8/7.6 |
VOVP | Latch |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |