1.4MHZ,1.5A ASYNCHRONOUS DC-DC BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3211 is a 1.4MHz fixed frequency, current mode, PWM buck (step-down) DC-DC converter, capable of driving a 1.5A load with high efficiency, excellent line and load regulation. The device integrates N-channel power MOSFET switch with low on-resistance. Current mode control provides fast transient response and cycle-by-cycle current limit. A standard series of inductors are available from several different manufacturers optimized for use with the AP3211. This feature greatly simplifies the design of switch-mode power supplies. The AP3211 is available in SOT-23-6 package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 4.75 |
Maximum Input Voltage (V) | 18 |
Output Current (A) | 1.5 |
Maximum Output Voltage (V) | ADJ |
Quiescent Current Typ (µA) | 800 |
Shutdown Current Typ (µA) | 0.1 |
Frequency Typ (kHz) | 1400 |
HS RDS(ON) (mΩ) | 350 |
LS RDS(ON) (mΩ) | N/A |